Product Number: H3G0.75CY

MachFlex™ 610CY Control & Power Cable, 2C+1G 0.75 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

MachFlex™ 610CY Control & Power Cable, 2 Conductor + 1 Ground 0.75 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 0.75 mm² Stranded Class 5 BC - Bare Copper
Ground 1 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

11.1 mm (0.437 in)

Voltage

Voltage Rating
600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
66.6 mm (2.62 in) 222 mm

Bulk Cable Weight

178 kg/km (120 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

Update and Revision

Revision Number: 0.68 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.68 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
H3G0.75CY 010100M Black 100 m
H3G0.75CY 010200M Black 200 m
H3G0.75CY 010300M Black 300 m
H3G0.75CY G8U100M Gray, RAL 7001 100 m
H3G0.75CY G8U200M Gray, RAL 7001 200 m
H3G0.75CY G8U300M Gray, RAL 7001 300 m
H3G0.75CY 003100M Orange 100 m
H3G0.75CY 003200M Orange 200 m
H3G0.75CY 003300M Orange 300 m