Product Number: 19124

Portable Cordage, 3 C #16 Str BC, EPDM Ins, Rubber Jkt, UL Type SJ

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 65x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.0325 in (0.826 mm) 0.123 in (3.12 mm) Black, White, Green

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape SBR - Styrene Butadiene Rubber 0.0375 in (0.953 mm) 0.34 in

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 13 Amps per Conductor at 25ºC (10 Amps over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
60°C

Max. Pull Tension

105.3 lbs (47.76 kg)

Bulk Cable Weight

66 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 400, SJ

AWM Compliance

SJ

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Cabling Paper Separator Tape

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19124 010250 Black Reel 250 ft 612825126645 C

Resources

Resources