Product Number: 29513

VFD 300% Gnd, 3C+G #10 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd, 1 Pr #16 Str TC XLPE IS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable

Belden 300% Ground Flexible VFD, 3 Conductor 10AWG (105x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant -- Shielded Pair is Outside the Power Group Braid Shield for Isolation

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 10 AWG 105x30 TC - Tinned Copper
Pair(s) 1 16 AWG 26x30 TC - Tinned Copper Used as control or brake pair
Ground Wire 1 10 AWG 105x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross Linked Polyethylene 0.046 in (1.2 mm) 0.212 in (5.38 mm) ICEA Chart M4
Pair(s) XLPE - Cross Linked Polyethylene 0.032 in (0.81 mm) 0.123 in (3.12 mm) Black, White
Ground PVC - Polyvinyl Chloride 0.046 in (1.2 mm) 0.212 in (5.38 mm) Green/Yellow Stripe

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC Foil-In, Shorting fold

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 10 AWG (105x30) TC
Braid Tinned Copper (TC) 85%

Outer Shield Table Notes

Foil+braid shield on power conductors & Ground only; extra pair has own foil shield.

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.105 in (2.67 mm) 0.985 in (25.0 mm) Yes

Overall Cable Diameter (Nominal)

0.985 in (25.0 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
Conductor(s) 0.969 Ohm/1000ft 46 pF/ft (150 pF/m) 53 pF/ft (170 pF/m) 83 pF/ft (270 pF/m) 37 Ohm 0.184 µH/ft (0.604 µH/m) 55% 40 Amps per Conductor at 30ºC
Pair(s) 4.0 Ohm/1000ft (13 Ohm/km) 4.99 Ohm/1000ft (16.4 Ohm/km) 34 pF/ft (110 pF/m) 18 Amps per Conductor at 30ºC (per NEC)
Ground 1.080 Ohm/1000ft (3.543 Ohm/km)

Nom Outer Shield DCR@Cond DCR1-cnv

0.72 Ohm/1000ft (2.4 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC) 1000 V (AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
11.8 in (300 mm) 11.8 in (300 mm)

Max. Pull Tension

857 lbs (389 kg)

Bulk Cable Weight

493 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, TC-ER, RHW-2, UL Flexible Motor Supply Cable

AWM Compliance

AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.690 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.690 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
29513 010100 Black Reel 100 ft 612825137580 C
29513 0101000 Black Reel 1,000 ft 612825137597 C
29513 0103000 Black Reel 3,000 ft 612825137603 C