Product Number: MSS002

MachFlex™ SERVO Symmetrical 610BCY, 3C2.5mm² + 3G0.5mm² Str BC, PP Ins, OS + TC Brd, PVC Jkt

MachFlex™ SERVO Symmetrical 610BCY, 3 Conductor 2.5mm² + 3 Ground 0.5mm² Stranded Bare Copper, PP Insulation, Overall Aluminum Foil Plus Tinned Copper Braid Shield, Black PVC Jacket, 1000V Flexible SERVO Motor Supply Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Double screened power cable for large servo drive systems with high electrical load.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 2.5 mm² Stranded Class 5 BC - Bare Copper
Ground 3 0.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Brown, Black, Gray
Ground PP - Polypropylene Yellow/Green #1, Yellow/Green #2, Yellow/Green #3

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 70%

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

12.3 mm (0.484 in)

Voltage

UL Voltage Rating Voltage Rating
1000 V (Max. Operating Voltage) 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +80 °C ( Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
49.2 mm (1.94 in) 184.5 mm

Bulk Cable Weight

216 kg/km (145 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 2570

CENELEC Compliance

EN 50290-2-25, EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.82 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.82 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
MSS002 010100M Black 100 m
MSS002 010200M Black 200 m
MSS002 010300M Black 300 m
MSS002 F2V100M Gray, RAL 7032 100 m
MSS002 F2V200M Gray, RAL 7032 200 m
MSS002 F2V300M Gray, RAL 7032 300 m