Product Number: H125C04

H125C04 - Broadband Coax, H125, 18 AWG Solid BC, CU-Foil + 35% BC Braid, LSZH Jkt

Broadband Coax, H125, 18 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 35% Bare Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Life Cycle

Discontinued - the product is no longer manufactured

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 35%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.8 mm (0.27 in)

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000-3000 MHz 16 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.4 dB/100m
50 MHz 4.3 dB/100m
100 MHz 6.1 dB/100m
200 MHz 8.6 dB/100m
400 MHz 12.3 dB/100m
600 MHz 15.2 dB/100m
800 MHz 17.7 dB/100m
1000 MHz 19.9 dB/100m
1350 MHz 23.5 dB/100m
1750 MHz 27 dB/100m
2150 MHz 30.2 dB/100m
2400 MHz 32.1 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 18 Ohm/km (5.5 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 85 dB

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Max. Pull Tension

55 N (12 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.320 Revision Date: 10-03-2025

Update and Revision

Revision Number: 0.320 Revision Date: 10-03-2025


Part Numbers

Item # Color Putup Type Length EAN
H125C04.00500 Gray Reel 500 m 8719605087034