Product Number: EX6XL

EX SERIES RG6 UNVERSAL F COAX UNIVERSAL COMPRESSION CONNECTOR

EX SERIES RG6 UNVERSAL F COAX UNIVERSAL COMPRESSION CONNECTOR, Fits 60% through Quad Shield Coax, Connectors sold as Packages of 50

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Drop, Series 6, Indoor, Premises, CATV, Video Distribution, RF Applications

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss Table Notes

Rated Frequency: 0 - 3000 MHz

High Frequency Table (Nominal/Typical) Notes

Rated Frequency: 0 - 3000 MHz

High Frequency Table Notes

Rated Frequency: 0 - 3000 MHz

Voltage Rating Table Notes

Rated Frequency: 0 - 3000 MHz

RG Type

6

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Rated Frequency: 0 - 3000 MHz

Update and Revision

Revision Number: 0.190 Revision Date: 10-09-2025

Update and Revision

Revision Number: 0.190 Revision Date: 10-09-2025