Product Number: RSCCS 4D/9A

M12 Field Attachable Connector, slim metal housing, IP67, male, 4-pole, D coded, shielded, straight, suited for industrial field application, Cat5e

M12 Field Attachable Connector, slim metal housing, IP67, male, 4-pole, D coded, shielded, straight, suited for industrial field application, Cat5e

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Family

Data Connector

Connector Type

Field attachable

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

4 (included in the packaging)

Coding, Side 1

D

Shielding Type

Shielded

Attachment Type

Coupling Screw

Voltage Rating

50 V AC / 60 V DC

Rated Impulse Voltage

2,5 kV

Current Rating

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

˃ 100

Ambient Temperature (Operation)*

-30°C to +85°C

Protection Degree / IP Rating**

IP 67

Design Standard

IEC 61076-2-101

Contact Base Material

Cu Alloy

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

CuZn

Housing Plating

Ni

Housing Color

silver

Cable Gland Material

CuZn

Cable Gland Plating

Ni

Strain-Relief Material

PA

Flammability Class (Strain Relief)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Cu/Ni

Shielding Material

CuZn, plating: Ni

Fastening Torque (Contact Screw)

1.5 -2.0 Nm (max. 3.0Nm), hand-tight

Fastening Torque (Attachment)

50-60 Ncm

RoHS Compliant

yes, with exeption

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.