Product Number: GUHNC02

Universal OFC CLT (jelly filled): GLASS YARNS + LSZH + SWB + LSZH with 1 Tube of Ø3.3mm 2f MM OM5.

Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Low Smoke Zero Halogen inner jacket, Steel Wire Braid (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Braid (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers MM OM5.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM5 2 TIA coding (Gxxxxxx.T): Natural

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Tight

Yes

Cable Core Water Blocking

Waterblocking Glass Yarns

Bulk Cable Weight

127 kg/km

Number of Active Subunits

1

Number of Subunit Positions

1

Fibers Per Subunit

2

Type of Armor

Steel Wire Braid

Number of Jackets

Double Jacket

Inner Jacket1 Nominal Diameter

5.8 mm

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.0 mm No

Outer Jacket1 Table Notes

Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green

Maximum Attenuation at 1300 nm

0.9 dB/km

Maximum Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 200 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 200 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 1500 N (337 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 500 N (112 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 22 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 11 kN/m IEC 60794-3-10

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Reaction to Fire - Bundle Flame Test

IEC 60332-3-25

IEC 60754-1 - Halogen Amount

Zero

IEC 61034-2 - Smoke Density Min. Transmittance

60%

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.33 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.33 Revision Date: 09-17-2024