Product Number: ASBSV 4/LED 5

ASB with FIXCON connector, 4 ports, LED, M23 connection, double I/O per port

ASB with FIXCON connector, 4 ports, LED, M23 connection, double I/O per port

  • Availability:
    Global
  • Status:
    Active
ASBSV 4/LED 5

Specifications

Side 1 Product Sub Family

Classic

Item Description

ASBSV 4/LED 5

I/O Connection

M12, 5-poles, A-coded

Number of Ports

4

I/O Wiring Configuration

double I/O per port

Control Cable Interface

M23, 19-poles

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 30,3 mm x 118 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

Status Indicator (Port)

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E104696

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.25 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.25 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
11134 ASBSV 4/LED 5