Product Number: ASBV 4-S3372

Appliance connector

Appliance connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Side 1 Product Sub Family

Classic

Item Description

ASBV 4-S3372

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

China RoHS-Compliant

Yes

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.46 Revision Date: 03-04-2023

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.46 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
105604 ASBV 4-S3372/10 M 10 m