Hirschmann Industrial HiVision Network Management Software

As your industrial network becomes larger and more complex, the importance of efficient network mapping and supervision increases. Industrial HiVision from Hirschmann safely and automatically identifies network devices and helps you configure and monitor them – including SNMP-enabled devices from multiple vendors. Plus, Industrial HiVision streamlines device commissioning and replacement in the field with Zero Touch Device Replacement configuration. The result is all-around network protection and high-performance network management making engineering teams more efficient. Also, expedite your Industrial HiVision deployment with our all-new licensing option. Developed by OT experts for OT experts.

Features & Benefits

  • Comprehensive management: Identify, map and configure all network devices, no matter the manufacturer
  • Streamlined licensing: Generate a digital certificate including the registration code (Entitlement ID) for faster software access with our all-new licensing option
  • Enhanced visibility: View real-time status and performance data through highly visual, custom dashboard displays
  • MultiConfig capability: Configure hundreds of devices from any manufacturer simultaneously
  • Improved uptime and security: Find faults quickly, manage permissions granularly and achieve timely remediation
  • Technical Detail
New Belden License Part Numbers

For Industrial HiVision version 8.6 or higher. We recommend that new customers use the new Belden...

LicenseNodes (IP addresses) Order No. More Info
BeldenLicense enables supervision of up to 32 nodes942 351-032e-Catalog
BeldenLicense enables supervision of up to 64 nodes942 351-064e-Catalog
BeldenLicense enables supervision of up to 128 nodes942 351-128e-Catalog
BeldenLicense enables supervision of up to 256 nodes942 351-256e-Catalog
BeldenLicense enables supervision of up to 512 nodes942 351-512e-Catalog
BeldenLicense enables supervision of up to 1024 nodes942 351-124e-Catalog
BeldenLicense enables supervision of up to 2048 nodes942 351-248e-Catalog
BeldenLicense enables supervision of up to 4096 nodes942 351-496e-Catalog
Existing Hirschmann License Part Numbers

We recommend using with Industrial HiVision version 8.5 or lower. Previous part numbers are...

LicenseNodes (IP addresses) Order No. More Info
HirschmannLicense enables supervision of up to 32 nodes943 156-032e-Catalog
HirschmannLicense enables supervision of up to 64 nodes943 156-064e-Catalog
HirschmannLicense enables supervision of up to 128 nodes943 156-128e-Catalog
HirschmannLicense enables supervision of up to 256 nodes943 156-256e-Catalog
HirschmannLicense enables supervision of up to 512 nodes943 156-512e-Catalog
HirschmannLicense enables supervision of up to 1024 nodes943 156-124e-Catalog
HirschmannLicense enables supervision of up to 2048 nodes943 156-248e-Catalog
HirschmannLicense enables supervision of up to 4096 nodes943 156-496e-Catalog

Register your HiVision license

Improve your productivity, security and network uptime when you rely on Industrial HiVision to configure and monitor your industrial Ethernet networks.





View: Filter Results