Product Number: AX101469

FACEPLATES AND PANEL - GIGABIX CABLE MANAGEMENT MODULE, BLACK

FACEPLATES AND PANEL - GIGABIX CABLE MANAGEMENT MODULE, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000 BASE-T

Overall Height

15.250 in

Overall Width

8.110 in

Depth

3.000 in

Packaging

Individually packaged in a cardboard box.

Weight

7.600 lbs

Materials

Description Material
Panel Steel

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Patch Cord Organizer, Patch Cord Organizer Cover, Horizontal Chanel Plate, Gigabix Connectors, Management Ring, Gigabix Patch Cord, Gigabix/Mediaflex Adaptor

Included Parts

2 Wood Screws, 2 Velcro Ties, 4 Machine Screws, French and English Installation Guide

Notes

For proper installation refer to Installation Guide PX101798 (French or English) included with the product or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.30 Revision Date: 10-24-2025