Product Number: AX101483

REPLACEMENT DESIGNATION STRIP FOR GIGABIX MOUNT (KIT OF 50), BLACK

REPLACEMENT DESIGNATION STRIP FOR GIGABIX MOUNT (KIT OF 50), BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Overall Height

0.750 in

Overall Width

6.660 in

Depth

0.180 in

Packaging

50 per package in a clear plastic bag

Weight

1 lbs

Materials

Description Material
Strip Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with GigaBIX Mount, Designation Labels to be ordered separately

Included Parts

50 Strips

Notes

Refer to Installation Guide PX101814 (English) and PX101813 (French), or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.32 Revision Date: 10-27-2025

Update and Revision

Revision Number: 0.32 Revision Date: 10-27-2025