Product Number: AX102190

FACEPLATES AND PANELS - GIGABIX CABLE MANAGEMENT RING SPACER

FACEPLATES AND PANELS - GIGABIX CABLE MANAGEMENT RING SPACER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000 BASE-T

Overall Height

3.000 in

Overall Width

5.000 in

Depth

2.400 in

Packaging

Individually packaged in a clear plastic bag.

Weight

0.018 lbs

Materials

Description Material
Ring Steel

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

Patch Cord Organizer, Patch Cord Organizer Cover, Horizontal Channel Plate, Gigabix Connectors, Management Ring, Gigabix Patch Cord, Gigabix/Mediaflex Adapter

Included Parts

2 Wood Screws, 4 Machine Screws, French and English Installation Guide

Notes

For proper installation refer to Installation Guide PX103648 (French or English) included with the product or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.27 Revision Date: 10-24-2025

Update and Revision

Revision Number: 0.27 Revision Date: 10-24-2025