Product Number: ACX-01RM-048P-U

FiberExpress ACX HD Patch Panel Housing, Full Front Sliding Drawer, 1U

FiberExpress High Density Patch Panel Housing with Full Front Sliding Drawer, 1U/19’’, Empty, Black

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

4.8 kg

Overall Height

44 mm

Overall Width

482 mm

Depth

398 mm

Max Capacity

Support up to 4 ACX series cassettes or adaptor frame (Up to 96 fibers per U)

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Materials

Material
SPCC

Included Parts

Cage nuts and Screw; Velcro Tapes; Port Identification Adhesive Label

Related Parts

FiberExpress ACX High Density Cassettes (ACX-FCxxxx) ACX High Density Adaptor Strip (ACX-FFxxxx), Blank Plate (ACX-FF-BLANK) for unoccupied ports

Packaging

Individually packaged in a cardboard box

Notes

Access : Full Front Sliding Drawer

Update and Revision

Revision Number: 0.14 Revision Date: 04-13-2025

Update and Revision

Revision Number: 0.14 Revision Date: 04-13-2025


Part Numbers

Item # Color
ACX-01RM-048P-U Black

Resources

Resources