Product Number: FF3D06LD

FX DCX FRAME, OM3, 06 PORTS, LC DUPLEX

FX DCX FRAME, OM3, 06 PORTS, LC DUPLEX, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM3

Weight

0.066 lbs

Overall Height

0.448 in

Overall Width

3.4 in

Depth

5.7 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.100 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.100 Revision Date: 10-23-2025


Part Numbers

Item # Color Fiber Type
FF3D06LD Aqua OM3