Product Number: FF4D06MP

FX DCX FRAME, OM4, 06 PORTS, MPO KEY UP/KEY DOWN

FX DCX FRAME, OM4, 06 PORTS, MPO KEY UP/KEY DOWN, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM4

Weight

0.066 lbs

Overall Height

0.448 in

Overall Width

3.400 in

Overall Length

5.700 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet

Fiber Connector Performance

Total Insertion Loss Total Return Loss
0.35 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.174 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.174 Revision Date: 10-23-2025


Part Numbers

Item # Color Connector Type Port Count Fiber Type
FF4D06MP Erika Violet MPO Male 6 Port OM4