Product Number: CAT 6 KCONN Coupler PP 48 2U

AX104228-CAT 6 KeyConect Coupler Patch Panel, 48 Port, 2U, UTP

CAT6+ KeyConnect Coupler Patch Panel, 48-port, 2U

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System CAT6+ 3600, TIA Category 6

Height

3.5 in

Width

19.000 in

Depth

1.52 in

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

2.600 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.C.2, ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

CAT6+ Pre-Terminated Cable Assemblies and CAT6+ Modular Cords

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide; 1 10GX X-BAR kit

Notes

For proper installation refer to Installation Guide PX104691 included with the product

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX104228 Black 611589006507