Product Number: MDVO RCA INSERT

MDVO RCA Faceplate Inserts

MDVO RCA Faceplate Inserts. Available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RCA Cable

Overall Height

0.63 m

Overall Width

0.63

Depth

1.293

Front Connection

Flush

Packaging

10 units packaged in a plastic bag.

Weight

0.034 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with MDVO Patch Panel and Faceplate, RCA Cable Assembly

Notes

For proper installation refer to Installation Guide P0749391. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.182 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.182 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX101824 Almond 611589003643
AX101828 Almond 611589003681
AX101832 Almond 611589003728
AX101836 Almond 611589003766
AX101826 Black 611589003667
AX101830 Black 611589003704
AX101834 Black 611589003742
AX101838 Black 611589003780
AX101823 Gray 611589003636
AX101827 Gray 611589003674
AX101831 Gray 611589003711
AX102601 Ivory 611589027724
AX102602 Ivory 611589027731
AX102603 Ivory 611589027748
AX101833 White 611589003735
AX101825 White 611589003650
AX101829 White 611589003698
AX101837 White 611589003773

Resources

Resources