Product Number: MDVO BLANK INSERTS

MDVO Blank Insert for Faceplates, Panels, & Adapters

MDVO Blank Inserts are available in many colors.

  • Availability:
    Global
  • Status:
    Active
MDVO BLANK INSERTS

Specifications

Overall Height

0.63 m

Overall Width

0.63

Depth

0.38

Packaging

50 units packaged in a plastic bag.

Weight

0.002 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible MDVO-style Faceplate and Patch Panel

Update and Revision

Revision Number: 0.150 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.150 Revision Date: 03-04-2023


Part Numbers

Item # Color
A0405537 Almond
A0405539 Black
AX102607 Electric White
A0405536 Gray
AX102600 Ivory
A0405538 White