Rack-Mount Pre-Loaded Copper Panels

Belden Pre-Loaded Copper Patch Panels are ready to go right out of the box with fully assembled components. The 24-port panels come with 24 jacks, and the 48-port panels come with 48 jacks. Simple ordering using just one part number saves time. Standard intuitive color sequences help improve speed and prevent wire-mapping errors. Belden’s REVConnect Connectivity line now includes a one-of-a-kind, high-density patch panel that comes with 48 ports in a 1U space. It utilizes REVConnect termination technology and is available in Category 5e, 6 and 6A configurations, as well as flat or angled alignments. The new patch panel offers superior labeling with 1U 48-port configurations and REVConnect color-coded icons for easier, faster installation.

Features & Benefits

  • Deploy Fully Operational Panels Sooner: Everything you need is included, including support bars and labeling material
  • Ultimate Flexibility: Available in a wide variety of styles, including flat, angled and AngleFlex options
  • Easily Identify Services: Panels include individual color-coded patch panel ports

New - REVConnect Preloaded High Density Patch Panels

Description Category Part Number
REVConnect Category 6A Patch Panel, Preloaded, Flat, 48 Port, 1U, Black Category 6ARVAPPF1U48BK
REVConnect Category 6A Patch Panel, Preloaded, Angled, 48 Port, 1U, BlackRVAPPA1U48BK
REVConnect Category 6 Patch Panel, Preloaded, Flat, 48 Port, 1U, Black Category 6RV6PPF1U48BK
REVConnect Category 6 Patch Panel, Preloaded, Angled, 48 Port, 1U, BlackRV6PPA1U48BK
REVConnect Category 5e Patch Panel, Preloaded, Flat, 48 Port, 1U, Black Category 5eRV5PPF1U48BK
REVConnect Category 5e Patch Panel, Preloaded, Angled, 48 Port, 1U, BlackRV5PPA1U48BK
View: Filter Results
Resources
Catalogs

Belden product updates

Be among the first to receive important product updates, insights and news.