Product Number: CAT6+ UTP CMP PATCH CORDS

CAT6+ UTP CMP Patch Cords

CAT6+ UTP CMP Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.238 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +75°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Plenum

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.267 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.267 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
C602100001 Black 1 ft
C602100002 Black 2 ft
C602100003 Black 3 ft
C602100004 Black 4 ft
C602100006 Black 6 ft
C602100008 Black 8 ft
C602100010 Black 10 ft
C602100012 Black 12 ft
C602100025 Black 25 ft
C602106060 Blue 60 ft
C602106025 Blue 25 ft
C602106040 Blue 40 ft
C602106045 Blue 45 ft
C602106100 Blue 100 ft
C602108002 Gray 2 ft
C602108003 Gray 3 ft
C602108006 Gray 6 ft
C602108008 Gray 8 ft
C602108010 Gray 10 ft
C602108025 Gray 25 ft
C602108070 Gray 70 ft
C602108100 Gray 100 ft
C602105005 Green 5 ft
C602105014 Green 14 ft
C602105016 Green 16 ft
C602105018 Green 18 ft
C602105040 Green 40 ft
C602105050 Green 50 ft
C602105065 Green 65 ft
C602105075 Green 75 ft
C602105100 Green 100 ft
C602105125 Green 125 ft
C602105150 Green 150 ft
C602105175 Green 175 ft
C602105200 Green 200 ft
C602103003 Orange 3 ft
C602103006 Orange 6 ft
C602103015 Orange 15 ft
C602103025 Orange 25 ft
C602107025 Purple 25 ft
C602102001 Red 1 ft
C602102002 Red 2 ft
C602102004 Red 4 ft
C602102006 Red 6 ft
C602102008 Red 8 ft
C602102010 Red 10 ft
C602102012 Red 12 ft
C602102025 Red 25 ft
C602109002 White 2 ft
C602109003 White 3 ft
C602109004 White 4 ft
C602109010 White 10 ft
C602109015 White 15 ft
C602109040 White 40 ft
C602109066 White 66 ft
C602109070 White 70 ft
C602109099 White 99 ft
C602109100 White 100 ft
C602109110 White 110 ft
C602109150 White 150 ft
C602104007 Yellow 7 ft
C602104010 Yellow 10 ft
C602104025 Yellow 25 ft
C602104065 Yellow 65 ft
C602104075 Yellow 75 ft