Cabinet-Level Access Control

Physical asset protection and access are key to IT operations within data centers, enterprise environments and remote computing. Choose a Cabinet-Level Access Control System that offers superior reliability, flexible implementation and enhanced management for maximum security at the cabinet and room level. Cabinets can be equipped with a variety of locking handles, including state-of-the-art access control and management solutions, allowing conformance to privacy rules and regulations.

Features & Benefits

  • Comply with Regulations: Produce 100% indisputable audit trails when using biometric options
  • Control Your Assets: Centralized administration of thousands of units and real-time monitoring and alerts
  • Choose Your Level of Security: Options include cabinet- or row-/pod-level access and fingerprint (BioLock) or RFID card (CardLock) authentication
  • Reduce Risk: Comply with privacy rules and regulations, including PCI DSS, HIPAA, FISMA and more
View: Filter Results

Belden product updates

Be among the first to receive important product updates, insights and news.