Grounding and Bonding

Ensure installation security and electrical performance with Grounding and Bonding solutions. The 19" mount grounding bar is 0.25" thick by 1" wide with #10-32 tapped holes; isolating mounts with hardware are included. Also available are Grounding/Bonding Strap Kits.

Features & Benefits

  • Adhere to Standards: Bonding and grounding accessories allow proper installation practices per ANSI/TIA-607
  • Prevent Downtime: Protect active equipment from potential current spikes
  • Boost Performance: Reduce risk of noise injection into networking systems
View: Filter Results

Belden product updates

Be among the first to receive important product updates, insights and news.