Open-Rack Security Door

SecurePatch—an open-rack security door—provides security for new and existing network components in an open, 19” equipment rack. The SecurePatch cover secures only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door.

Features & Benefits

  • Protect Equipment & Connections: Clamshell design allows back-to-back mounting of SecurePatch to secure the front and rear
  • Save Labor Costs: The unit’s mounting flange requires only one person to install each unit
  • Security Without Downtime: SecurePatch can be added to any 19 in rack to control access without the need to re-terminate connections
View: Filter Results

Belden product updates

Be among the first to receive important product updates, insights and news.