Product Number: 5541PT

Thermostat & Control, #22-2pr, TC, Indiv. Foil, CMR

Thermostat & Control Cable, Riser-CMR, 2-22 AWG stranded tinned copper pairs with foam polyolefin insulation, Individually Beldfoil® shielded and PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.0175 in (0.445 mm) 0.064 in (1.6 mm) Black and White, Green and Red HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.202 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Nom. Velocity of Prop. Max. Current
17.9 Ohm/1000ft 16.9 pF/ft (55.4 pF/m) 0.21 µH/ft (0.69 µH/m) 78% 2.1 Amps per Conductor at 25ºC

Nom Outer Shield DCR

0.84 Ohm/1000ft (2.8 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.02 in (51.3 mm) 2.02 in

Max. Pull Tension

58.8 lbs (26.7 kg)

Bulk Cable Weight

23.3 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666 riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6541PT

Update and Revision

Revision Number: 0.338 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.338 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5541PT 0011000 Brown 612825164265 C

Resources

Resources