TBF-800V Virtual Firewall

Uncompromising OT network cyber protection—deployed wherever you need it. Defend against evolving cyber threats while maintaining the network uptime that OT environments demand with the Virtual Firewall. Deploy it wherever protection is needed—as a hardware-agnostic solution in your data center. Built with security-by-design principles and designed for compliance with CRA and IEC-62443-4-2 standards, the virtual firewall delivers deep packet inspection for industrial protocols, intrusion prevention to stop real-time attacks and application-aware filtering.

Features & Benefits

  • Expose elusive OT network threats with multi-layer traffic analysis that detects what traditional firewalls miss.
  • Lower total cost of ownership with a single hardware-agnostic cybersecurity solution and flexible licensing tiers.
  • Stay ahead of evolving regulations with built-in enforcement controls and automatic firmware updates that ensure compliance.
two computer screens with virtual firewall software TBF-800V

 

Product description

Features

Firewall software

License tier

Tech detail

Belden Virtual Firewall

• Hardware-agnostic

• VMware ESXi, Microsoft Hyper-V, QEMU/KVM

• CPU Architectures: x86 (64 bit & 32 bit), ARM64 (64 bit & 32 bit), ARMhf (32 bit, hard-float)

• CPU: 1x minimum, 2x recommended

• RAM: 2 GB minimum, 4 GB recommended

• HDD/SSD: 8 GB minimum, 16 GB recommended

Belden OS


Essential

TBF-800V-Essential

Pro

TBF-800V-Pro

Advanced

TBF-800V-Advanced

 

View: Filter Results