...

Lead Wire & Hook-Up Wire

Belden’s rubber and plastic insulated, single-conductor Lead Wire and Hook-Up Wire products are designed for reliable and consistent performance. For quality requirements, these components are built to comply with rigid industry and government specifications. Belden controls the entire manufacturing operation, turning process copper rod into tinned copper wire strands, mixing plastic and formulating rubber for conductor insulations. Trust Belden to deliver industry quality and consistency.

Features & Benefits

  • Customization & Flexibility: Rubber formulation and plastic mixing facilities allow for customized solutions
  • Ensure Signal Integrity: Belden has the ability to draw and anneal its own conductors to ensure proper physical characteristics
  • Wide Range of Offerings: A variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
VoltageTemperature Rating Type of Hook-Up Wire Technical Data
300V 80°C PVC Download
90°C Neoprene Download
105°C Cholrosufonated Polyethlene (CSPE) Download
XL-DUR Download
200°C TFE Download
600V80°C Direct Burial Download
90°CNeoprene Download
SIS Download
105°C CSPE
PPO Download
PVC Download
125°C EPDM Download
XL-DUR Download
150°C EPDM Download
Silicone Rubber, Braidless Download
Silicone Rubber, Glass Braid Download
Silicone Rubber, Mercury Switch Wire Download
XL-DUR Download
200°C Silicone Rubber, Braidless
Silicone Rubber, Glass Braid Download
1000V80°C PVC Download
5000V105°C CSPE Download
7500V150°C EPDM Download
17000-40000V80°C High Voltage Leads Download
5000V80°C Test Prod Wire Download
90°C Test Prod Wire Download
1000V90°C Test Prod Wire Download
- 200°C Magnet Wire Download
- - Shielding and Bonding Download
- - Bus Bar Wire Download
- - Antenna Wire Download
- - Wire Dispenser Kits Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase