Product Number: 6102UH

Security & Sound, 4 Conductor 14 AWG TC, CL2P

Security & Alarm Cable, 4 Conductor 14 AWG stranded (19x27) tinned copper conductors with Flamarrest® insulation, plenum CL2P rating and Flamarrest® low smoke PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active
6102UH

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 19x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.098 in (2.5 mm) Black, White, Red, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.266 in Yes

Overall Cable Diameter (Nominal)

0.266 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
2.54 Ohm/1000ft 39 pF/ft (130 pF/m) 0.150 µH/ft (0.492 µH/m) 6.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.66 in (67.6 mm) 2.66 in

Max. Pull Tension

190 lbs (86 kg)

Bulk Cable Weight

72 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5102UH

Update and Revision

Revision Number: 0.71 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.71 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
6102UH 8771000 Natural Reel 1,000 ft 612825397540