Product Number: 6200UE

Security & Sound, 2 Conductor 16 AWG, BC, CMP

Security & Commercial Audio Cable, Plenum-CMP, 2-16 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.176 in (4.47 mm) Yes

Overall Cable Diameter (Nominal)

0.176 in (4.47 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 3.8 Ohm/1000ft 36.5 pF/ft (120 pF/m) 0.145 µH/ft (0.476 µH/m) 18 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5200UH

Update and Revision

Revision Number: 0.501 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.501 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
6200UE 010U250 Black UnReel 250 ft 612825340126
6200UE 010U500 Black UnReel 500 ft 612825421689
6200UE 010Z500 Black ReelTuff Box 500 ft 612825426202
6200UE 0101000 Black Reel 1,000 ft 612825174035
6200UE 010U1000 Black UnReel 1,000 ft 612825174042
6200UE 010Z1000 Black ReelTuff Box 1,000 ft 612825435310
6200UE D151000 Blue Reel 1,000 ft 612825421672
6200UE D15Z1000 Blue ReelTuff Box 1,000 ft 612825174080
6200UE 008U1000 Gray UnReel 1,000 ft 612825421641
6200UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825351078
6200UE 005Z1000 Green ReelTuff Box 1,000 ft 612825173984
6200UE 0051000 Green, Dark Reel 1,000 ft 612825421627
6200UE 877U250 Natural UnReel 250 ft 612825421665
6200UE 877500 Natural Reel 500 ft 612825340133
6200UE 8771000 Natural Reel 1,000 ft 612825174073 C
6200UE 877U1000 Natural UnReel 1,000 ft 612825174066
6200UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825351030
6200UE 0031000 Orange Reel 1,000 ft 612825421603
6200UE 003Z1000 Orange ReelTuff Box 1,000 ft 612825173977
6200UE 012Z1000 Pink ReelTuff Box 1,000 ft 612825340140
6200UE 0021000 Red Reel 1,000 ft 612825421597
6200UE 002Z1000 Red ReelTuff Box 1,000 ft 612825351054
6200UE 0071000 Violet Reel 1,000 ft 612825421634
6200UE 007Z1000 Violet ReelTuff Box 1,000 ft 612825173991
6200UE 009U250 White UnReel 250 ft 612825174028
6200UE 009Z250 White ReelTuff Box 250 ft 612825439332
6200UE 009U500 White UnReel 500 ft 612825421658
6200UE 009Z500 White ReelTuff Box 500 ft 612825439349
6200UE 009Z750 White ReelTuff Box 750 ft 612825174059
6200UE 009U1000 White UnReel 1,000 ft 612825174011
6200UE 0091000 White Reel 1,000 ft 612825174004
6200UE 009Z1000 White ReelTuff Box 1,000 ft 612825439325
6200UE 0041000 Yellow Reel 1,000 ft 612825421610
6200UE 004Z1000 Yellow ReelTuff Box 1,000 ft 612825351061