Product Number: 74004PU

DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, PUR HF jkt, AWM 21292

DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , AWM 21292

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.45 mm (0.0571 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
4 pairs twisted to cable core

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane (Halogen Free) 8 mm (0.31 in)

Outer Jacket1 Table Notes

Flame Retardant Sheath

Overall Cable Diameter (Nominal)

8 mm (0.31 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
75 Ohm/km (23 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2 dB/100m 78 75 74 71 78 75 20
4 3.7 dB/100m 78 75 74.3 71.3 78 75 23
10 5.9 dB/100m 78 75 72.1 69.1 75.3 72.3 25
16 7.4 dB/100m 78 75 70.6 67.6 71.2 68.2 25
31.2 10.4 dB/100m 78 75 67.6 64.6 65.4 62.4 23.6
62.5 14.9 dB/100m 75.5 72.5 60.6 57.6 59.4 56.4 21.5
100 19 dB/100m 72.4 69.4 53.4 50.4 55.3 52.3 20.1
125 21.4 dB/100m 70.9 67.9 49.6 46.6 53.4 50.4 19.4
200 27.5 dB/100m 67.9 64.9 40.4 37.4 49.3 46.3 16
250 31 dB/100m 66.4 63.4 35.5 32.5 47.3 44.3 17.3
300 34.2 dB/100m 65.2 62.2 31.1 28.1 45.8 42.8 17.3
600 50.1 dB/100m 60.7 57.7 10.6 7.6 39.7 36.7 17.3
1000 66.9 dB/100m 57.4 54.4 35.3 32.3 15.1

High Frequency Table Notes

Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 MHz Max. 5 mOhm/m
10 MHz Max. 5 mOhm/m
30 MHz Max. 30 mOhm/m
100 MHz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type Ib

Screening Table Notes

Coupling Attenuation

Voltage

UL Voltage Rating Voltage Rating
30 V RMS 30 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -5°C To +50°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
40 mm (1.6 in) 80 mm

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor/Outdoor, Indoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-2-2

AWM Compliance

AWM 21292

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 7

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Pass

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.237 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.237 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
74004PU.01B100 Black Flat Box 100 m 8719605013248
74004PU.01305 Black Reel 305 m 8719605013224
74004PU.01500 Black Reel 500 m 8719605013231