Product Number: 1694F

75 Ohm SDI Coax, RG-6, 19 AWG Str BC, Double 95% TC Braid, PVC Jkt, CM, Flexible

75 Ohm SDI Coax, RG-6, 19 AWG (7x27) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PVC Jacket, CM, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

RG Type

6

Conductor

Element Size Stranding Nom. Diameter Material
Coax(es) 19 AWG 7x27 0.041 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Coax(es) PE - Polyethylene (Foam) 0.180 in (4.57 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 95%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.276 in (7.01 mm)

Overall Cable Diameter (Nominal)

0.276 in (7.01 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 20 dB
850 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.24 dB/100ft
3.58 MHz 0.45 dB/100ft
5 MHz 0.54 dB/100ft
6 MHz 0.55 dB/100ft
7 MHz 0.62 dB/100ft
10 MHz 0.72 dB/100ft
12 MHz 0.83 dB/100ft
25 MHz 1.18 dB/100ft
55 MHz 1.76 dB/100ft
67.5 MHz 1.9 dB/100ft
71.5 MHz 2.0 dB/100ft
88.5 MHz 2.2 dB/100ft
100 MHz 2.4 dB/100ft
135 MHz 2.8 dB/100ft
143 MHz 2.9 dB/100ft
180 MHz 3.3 dB/100ft
270 MHz 4.0 dB/100ft
360 MHz 4.7 dB/100ft
540 MHz 5.9 dB/100ft
720 MHz 6.9 dB/100ft
750 MHz 7.1 dB/100ft
1000 MHz 6.3 dB/100ft
1500 MHz 7.8 dB/100ft
2000 MHz 12.5 dB/100ft
2250 MHz 13.4 dB/100ft
3000 MHz 15.9 dB/100ft
4500 MHz 20.6 dB/100ft
6000 MHz 28.7 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.5 Ohm/1000ft 1.7 Ohm/1000ft (5.6 Ohm/km) 17.0 pF/ft (55.8 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
60°C -35°C to +75°C

Bend Radius

Installation Min.
2.75 in (69.9 mm)

Max. Pull Tension

90 lbs (41 kg)

Bulk Cable Weight

50 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 - UL Loading

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.527 Revision Date: 07-03-2023

Update and Revision

Revision Number: 0.527 Revision Date: 07-03-2023

Part Numbers

Item # Color Putup Type Length UPC Footnote
1694F B591000 Black, Matte Reel 1,000 ft 612825356196 C
1694F B59N1000 Black, Matte Reel w/Small Barrel 1,000 ft
1694F B595000 Black, Matte Reel 5,000 ft 612825439813
1694F G7X1000 Blue, Matte Reel 1,000 ft 612825356110 C
1694F G7X5000 Blue, Matte Reel 5,000 ft 612825439851
1694F G7W1000 Green, Matte Reel 1,000 ft 612825356127 C
1694F G7W5000 Green, Matte Reel 5,000 ft 612825439837
1694F G8L1000 Orange, Matte Reel 1,000 ft 612825356097 C
1694F G8L5000 Orange, Matte Reel 5,000 ft 612825439899
1694F G7V1000 Red, Matte Reel 1,000 ft 612825356134 C
1694F G7V5000 Red, Matte Reel 5,000 ft 612825440468
1694F Z4B1000 Violet Reel 1,000 ft 612825358176 C
1694F Z4B5000 Violet Reel 5,000 ft 612825439912
1694F G7Y1000 White, Matte Reel 1,000 ft 612825356103 C
1694F G7Y5000 White, Matte Reel 5,000 ft 612825439882
1694F G8M1000 Yellow, Matte Reel 1,000 ft 612825356080 C
1694F G8M5000 Yellow, Matte Reel 5,000 ft 612825439905

Resources

Resources