Product Number: 8412

Microphone Cable, 2 C #20 Str TC, Rayon & 85% TC Braid, Cotton Serve, EPDM Jkt

Microphone Cable, 2 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ruggedized, deployable microphone for studio or live performance; Balanced analog audio

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 26x34 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.023 in (0.58 mm) 0.083 in (2.1 mm) White, Black

Outer Shield

Shield Type Material Coverage
Braid Rayon® 85%
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve EPDM - Ethylene Propylene Diene Monomer 0.035 in (0.89 mm) 0.262 in (6.65 mm)

Overall Cable Diameter (Nominal)

0.262 in (6.65 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 10.6 Ohm/1000ft 33 pF/ft (110 pF/m) 58 pF/ft (190 pF/m) 67 Ohm 4 Amps per conductor @ 25°C

Voltage

Voltage Rating
600 V

Temperature

Operating
-50°C to +90°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

8412P

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8412 010100 Black Reel 100 ft 612825206361
8412 010250 Black Reel 250 ft 612825206385
8412 010500 Black Reel 500 ft 612825206330 C
8412 010U500 Black UnReel 500 ft 612825396987
8412 0101000 Black Reel 1,000 ft 612825206378 C
8412 010U1000 Black UnReel 1,000 ft 612825206347
8412 0061000 Blue, Light Reel 1,000 ft 612825206354 C
8412 0021000 Red Reel 1,000 ft 612825206316 C
8412 0041000 Yellow Reel 1,000 ft 612825206323 C