Product Number: 8772NH

Electronic, 3C #20 Str TC, PO ins, OS, LSZH Jkt 300V

Electronic, 3 Conductor AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

Size Stranding Material
20 7x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PE - Polyethylene 0.017 in (0.43 mm) 1.78 mm (0.0701 in) Black, Red, Clear

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm (0.035 in) 5.65 mm (0.222 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
34.5 Ohm/km (10.5 Ohm/1000ft) 88.6 pF/m (27.0 pF/ft) 167.3 pF/m (50.99 pF/ft) 69 Ohm 66% 4 A

Nom Outer Shield DCR

30.8 Ohm/km (9.39 Ohm/1000ft)

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-15°C To +80°C -15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
56.5 mm (2.22 in)

Max. Pull Tension

180 N (40 lbf)

Bulk Cable Weight

28 lbs/1000ft (42 kg/km)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.320 Revision Date: 03-26-2026

Update and Revision

Revision Number: 0.320 Revision Date: 03-26-2026


Part Numbers

Item # Color Putup Type Length EAN
8772NH.00500 Blue Reel 500 m 8719605019448
8772NH.001000 Blue Reel 1,000 m 8719605019431
8772NH.01152 Chrome Reel 152 m 8719605019462
8772NH.01500 Chrome Reel 500 m 8719605019479
8772NH.011000 Chrome Reel 1,000 m 8719605019455