Product Number: ZA29HKU02

2P0.5mm2 XLP/LSZH B1 Fire Resistance cable

2P0.5mm2, Stranded bare copper conductor, wrapped with mica tape binder, XLPE Insulated, 2 Cores twisted together to form a pair & Overall single LSZH Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire resistant cable for Control Applications up to 300V

Conductor

Element No. of Elements Size Material
Conductor(s) 4 0.5 mm² BC - Bare Copper

Insulation

Material Color Code
XLPE Black 1, White 1, Black 2, White 2

Inner Jacket Table Notes

All pairs laid up together & binded by Non-woven tape binder

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

11.9 mm (0.469 in)

Electricals

Max. Conductor DCR
36.72 Ω/km @ 20°C

Voltage

Voltage Rating
300 V

Temperature

Operating
-30°C To +90°C

Bulk Cable Weight

122 kg/km (82.0 lbs/1000ft)

GB Compliance

GB 31247 B1 (d0, t1, a1)

ISO/IEC Compliance

Smoke Density as per IEC 61034-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 4.3 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 10

Notes

EN 50228-7, IEC 60332-3C

Update and Revision

Revision Number: 0.13 Revision Date: 07-12-2024

Update and Revision

Revision Number: 0.13 Revision Date: 07-12-2024