Product Number: 9248
Analog Video, RG6, #18 Solid BC, Foil + 60% TC Braid, PVC Jacket, CM
75Ohm RG-6 18 AWG solid .040" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® + tinned copper braid shield (60% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 60% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.27 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 5.6 Ohm/1000ft | 5.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.106 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
5 MHz | 0.54 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.5 dB/100ft |
100 MHz | 2 dB/100ft |
200 MHz | 2.8 dB/100ft |
400 MHz | 4 dB/100ft |
700 MHz | 5.3 dB/100ft |
900 MHz | 6.1 dB/100ft |
1000 MHz | 6.5 dB/100ft |
1500 MHz | 8.3 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Voltage
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V RMS | 30 V RMS |
Electrical Characteristics Notes |
30 V RMS (UL AWM Style 1354); 300 V RMS (CM) |
---|
Temperature Range
UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-40°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
35 lbs/1000ft |
---|---|
Max. Pull Tension |
44 lbs |
Min. Bend Radius/Minor Axis |
2.75 in |
Standards
NEC/(UL) Compliance |
CM |
---|---|
CEC/C(UL) Compliance |
CM |
UL AWM Style Compliance |
AWM 1354 (30 V 80°C) |
CPR Euroclass |
Eca |
RG Type |
6 |
Series Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
89248 and 82248 |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.426 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.426 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC/EAN |
---|---|---|---|---|
9248.00152 | Black | Reel | 152 m | 8719605020321 |
9248.00U152 | Black | UnReel | 152 m | 8719605020352 |
9248.00305 | Black | Reel | 305 m | 8719605020338 |
9248 010500 | Black | Reel | 500 ft | 612825357858 |