Product Number: RSTS 5K-RKTS 5K-910 SW
M12 to M12 cordset, Industrial Power Applications, PUR black cable, shielded, male to female, straight, K-coded, 5-Pin (4+PE), 5x1.5 mm²
M12 to M12 cordset, Industrial Power Applications, PUR black cable, shielded, AWM: 20939, male to female, straight, K-coded, 5-pin, 5x1.5 mm², 600 V AC / DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 61076-2-111, UL 2237; cULus
-
Availability:
-
Status:
Specifications
Information
Face View Side 1
Face View Side 2
Technical Data Side 1
Cable Data
Technical Data Side 2
Approvals
Safety & Environmental Compliance
Resistances
Notes
Information
Part Numbers
Resources
Catalogs
Technical Information
Product Certifications
- Side_1_RSTS_5K.zip
- Side_2_RKTS_5K.zip
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Side_1_RSTS_5K.pdf
- Side_2_RKTS_5K.pdf
- Side_1_Male_M12Power_5K_5_PE.pdf
- Side_2_Female_M12Power_5K_5_PE.pdf
Resources
Catalogs
Technical Information
- Side_1_RSTS_5K.zip
- Side_2_RKTS_5K.zip
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Side_1_RSTS_5K.pdf
- Side_2_RKTS_5K.pdf
- Side_1_Male_M12Power_5K_5_PE.pdf
- Side_2_Female_M12Power_5K_5_PE.pdf
Product Certifications