Product Number: MTS2624-4X-B

MAMMUTHUS Layer2 Gigabit Ethernet Switch

1U rack mount, 24 × FE/GE TX, 4 × 1/10G SFP+ slots, fixed single power supply, basic software

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS2624-4X-B

Name

MTS2624-4X-B

Description

1U rack mount, 24 × FE/GE TX, 4 × 1/10G SFP+ slots, fixed single power supply, basic software

Port Type and Quantity

24 × FE/GE TX, 4 × 1/10G SFP+, 1 × RJ45 Console port, 1 × USB 2.0, 1 × Reset Button

Heat Radiation Type

Fixed fan

Power Supply

Fixed single power supply

Operating Voltage

100-240VAC, 50-60Hz

Power Consumption

26W

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

-10-+55 °C

Minimum Storage Temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Overall Width

442 mm

Overall Height

44.2 mm

Overall Depth

220 mm

Weight

3.6 kg

Mount Type

Rack mount

Software Specifications

Data link layer protocol and technology LAN MAC address learning amount limit; static Mac configuration; black hole MAC
Dynamic and static ARP; proxy ARP; free ARP
Ethernet; Ethernet II; VLAN; 802.3x; 802.1p; 802.1Q; 802.3ad
Q-in-Q and flexible Q-in-Q; VLAN mapping
STP/RSTP/MST; GVRP; Super VLAN; PVLAN; Voice VLAN; Monitor link; BPDU TUNNEL; PPPOE+
Multi to one port mirroring; multi to multiport mirroring; RSPAN
Security Security features IPv4/v6 ACL; AAA; 802.1X; RADIUS; TACACS+; SSH; port security; user classification; port isolation; UNI/NNI isolation; DHCP snooping; DAI; ARP check; IP source guard; CPU protection
Attack protection URPF; LAND attack; SYN Flood attack; Smurf attack; Ping Flood attack; TearDrop attack; Ping of Death attack
Network protocol Routing protocol Static router; ECMP; Network load balancing
Multicast protocol IGMP PROXY; IGMP filter; MLD v1/v2; IGMP Snooping; MLD v1/v2 Snooping
IP application DHCP Client; DNS; Ping; FTP Server; FTP Client; IP Accounting; UDP Helper; NTP
IPv6 IPv6 basic function: IPv6 ND, IPv6 PMTU, IPv6 ACL, DS-Lite, IPv4/v6 Dual Stack
QoS Traffic classification Based on port/MAC address/IP address/IP priority/DSCP priority/TCP or UDP port number/ protocol type etc.
Traffic policing CAR
Congestion management SP; WRR; SP+WRR
Congestion avoidance RED; WRED
Virtualization Virtualization technology Stacking, up to 8 devices
Management Network management Console port; HTTP; Telnet; SSH management; SNMP v1/v2/v3; RMON 1/2/3/9; SYSLOG; DDMI
Line management VCT; UDLD
Traffic analysis sFlow traffic analysis
OAM SLA Including network delay/network jitter/packet loss rate test
Reliability Link reliability ERPS(G.8032) ring network protocol
Data Center Features Netconf; M-LAG

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

CCC

Compliant

Accessories to Order Separately

Network Management Industrial HiVision, SFP

Scope of delivery

"Device, console cable, installation package, "*Power cord does not included in the package"

Update and Revision

Revision Number: 0.97 Revision Date: 04-14-2026

Update and Revision

Revision Number: 0.97 Revision Date: 04-14-2026


Part Numbers

Item # Type
942999847 MTS2624-4X-B