Product Number: 9923

Lead Wire, #24 Str TC, PVC Ins, AWM 1007 AWM 1569

Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.056 in (1.4 mm)

Overall Cable Diameter (Nominal)

0.056 in (1.4 mm)

Electricals

Nom. Conductor DCR Max. Current
28.7 Ohm/1000ft Single conductor in free air @ 30ºC: 5 A

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.56 in (14 mm) 0.56 in (14 mm)

Max. Pull Tension

6 lbs (2.7 kg)

Bulk Cable Weight

3 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007, AWM 1569

CEC / C(UL) Compliance

TRSR-64

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9923 010100 Black Reel 100 ft 612825263463
9923 0101000 Black Reel 1,000 ft 612825263470 P
9923 0105000 Black Reel 5,000 ft 612825263487 C
9923 0131000 Blue, Dark Reel 1,000 ft 612825263494 P
9923 0011000 Brown Reel 1,000 ft 612825263364 P
9923 0081000 Gray Reel 1,000 ft 612825263425 P
9923 0051000 Green, Dark Reel 1,000 ft 612825263401 P
9923 0031000 Orange Reel 1,000 ft 612825263388 P
9923 002100 Red Reel 100 ft 612825263371
9923 0021000 Red Reel 1,000 ft 612825349884 P
9923 0025000 Red Reel 5,000 ft P
9923 0071000 Violet Reel 1,000 ft 612825263418 P
9923 009100 White Reel 100 ft 612825263432
9923 0091000 White Reel 1,000 ft 612825263449 P
9923 0041000 Yellow Reel 1,000 ft 612825263395 P