Product Number: 85102

Electronic, 2 C #16 Str TC, ETFE Ins, ETFE Jkt

High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 19x29 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
ETFE - Ethylene Tetrafluoroethylene 0.0145 in (0.368 mm) 0.082 in (2.1 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.019 in (0.48 mm) 0.211 in (5.36 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.76 Ohm/1000ft 20 pF/ft (66 pF/m) 9.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-60°C To +150°C

Bend Radius

Stationary Min. Installation Min.
2.11 in (53.6 mm) 2.11 in (53.6 mm)

Max. Pull Tension

64.8 lbs (29.4 kg)

Bulk Cable Weight

28 lbs/1000ft

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel is a trademark of Dupont.

Update and Revision

Revision Number: 0.480 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.480 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
85102 368500 Clear, Transparent Reel 500 ft 612825210597 C
85102 3681000 Clear, Transparent Reel 1,000 ft 612825210580 C