Product Number: 85109

Electronic, 9 C #16 Str TC, ETFE Ins, ETFE Jkt

High Temperature Electronic, 9 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) ETFE - Ethylene Tetrafluoroethylene 0.0135 in (0.343 mm) 0.082 in (2.1 mm) Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.024 in (0.61 mm) 0.354 in

Overall Cable Diameter (Nominal)

0.354 in.

Electricals

Nom. Conductor DCR Max. Current
4.76 Ohm/1000ft 8.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-60°C To +150°C

Bend Radius

Stationary Min. Installation Min.
3.54 in (89.9 mm) 3.54 in

Max. Pull Tension

360 lbs (160 kg)

Bulk Cable Weight

111 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel is a trademark of Dupont.

Update and Revision

Revision Number: 0.345 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.345 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
85109 3681000 Clear, Transparent Reel 1,000 ft 612825210610 C