Product Number: 19510

Portable Cordage, 3 C #16 Str BC, PVC Ins, PVC Jkt, UL Type SJTOW-A

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJTOW-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 65x34 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.124 in (3.15 mm) Green/Yellow, Brown, Blue

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.038 in (0.97 mm) 0.34 in (8.6 mm)

Electricals

Nom. Conductor DCR Max. Current
4.4 Ohm/1000ft 13 Amps per Conductor at 25ºC (10 Amps over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -35°C To +105 °C

Bend Radius

Stationary Min. Installation Min.
3.4 in (86 mm) 3.4 in (86 mm)

Max. Pull Tension

105.3 lbs (47.76 kg)

Bulk Cable Weight

64 lbs/1000ft

Environmental Suitability

Outdoor, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, SJTOW

AWM Compliance

SJTOW

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Approved as water resistant, oil resistant and outdoor use.

Update and Revision

Revision Number: 0.501 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.501 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
19510 B59250 Black, Matte Reel 250 ft 612825127185 C