Product Number: 28644A
TC VN/PVC, 60 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 60 Conductor 14AWG (Class B) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Information
Product Overview
Physical Characteristics (Overall)
Conductor
Insulation
Color Chart
Outer Jacket
Construction and Dimensions
Cabling
Electrical Characteristics
Conductor DCR
Current
Voltage
Temperature Range
Mechanical Characteristics
Standards
Applicable Environmental and Other Programs
Suitability
Flammability, LS0H, Toxicity Testing
History
Information
Part Numbers
Resources
Product Bulletins
Solution Guides
Line Cards
UL Documents
Resources
Product Bulletins
Solution Guides
Line Cards