Product Number: GDM 2009 110 NEON V220 MA2A ME

Obsolete | Alternative: GDM21F6-V21-10D

Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Varistor (MOV) & Neon Lamp | 120 V / 10 A | Translucent Housing, Black PG9 Cable Gland | Included: Central Screw | Bulk Packaging

Specifications

Availability

Obsolete with alternative

Discontinuation Announcement Date

2025-11-12

Last Order Date

2025-11-12

Last Delivery Date

2025-11-12

Product Family

Valve Connectors

Side 1 Product Sub Family

GDM Legacy

Connector Type

Field Attachable

Connector Sub Type

Form A

Side 1 Type of Contact/Gender

Socket Contacts / Female

Connector Design

Form A | Female | 2+PE | 90°

Number of Pins

2+PE (PE across cable outlet)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw, M 3 x 35

Replaced by

ID: 934888035 Name: GDM21F6-V21-10D

Voltage Rating

120 V

Operating Voltage

110 V AC/DC

Current Rating

10 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw terminal

Cable Gland

PG9

Thread Size

PG 9

Cross Section

0.25 - 1.5 mm²

Suitable Cables

Ø 4.5 - 7.5 mm

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Tin Alloy (Cu/Sn)

Contact Bearer Material

Glass-Fiber Reinforced Polyamide (PA GF)

Contact Bearer Color

Brown

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

Glass-Fiber Reinforced Polyamide (PA GF)

Housing Color

Translucent

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

Glass-Fiber Reinforced Polyamide (PA GF)

Cable Gland Gasket

Nitrile Butadiene Rubber (NBR), 269604000

Cable Gland Color

Black

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

Steel Fastener (4.8 , Fe/Zn B)

Gasket Material

Sold separately

Protection Circuitry

Varistor (MOV) & Neon Lamp

Function Indicator

Glow Lamp

Protective Circuit

Varistor (MOV) V220MA2A

Fastening Torque (Contact Screw)

(50-60) Ncm

Fastening Torque (Cable Gland)

(250-375) Ncm

Fastening Torque (Attachment)

(50-60) Ncm

Mount Type

central screw M 3x35

REACH

Compliant

RoHS Compliant

Compliant

Note Derating

Notice derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product

Note Derating

Notice derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product


Part Numbers

Item # Item Description Central Screw Gasket Packaging Replaced By
927801143 DISCONTINUED R/B 934888035 1 - Central Screw Steel, combi head 0 - Sold Separately D - Collect packaging 50 pieces, assembled ID: 934888035 Name: GDM21F6-V21-10D