Product Number: XHD-01AU-076PW

XHD 1U ANGLED PATCH PANEL 76P (WHITE)

XHD 1U ANGLED PATCH PANEL 76P 1 TRAY EMPTY WHITE FINISH (BLACK LC ADAPTERS)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

7.6 lbs

Overall Height

1.72 in

Overall Width

19 in

Overall Length

18.3 in

Max Capacity

144 Terminations (LC), 8 Terminations (SN)

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Patch Panel Aluminum
Cable Tray Assy Steel/Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24), Screws (10-32), Velcro Cable Tie, Self-Locking cable tie, Installation Guide

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.11 Revision Date: 05-05-2026

Update and Revision

Revision Number: 0.11 Revision Date: 05-05-2026


Resources

Resources