...
  • Hirschmann-BAT867-Family

Hirschmannn BAT867 Industrial Wireless LAN Access Points

The BAT867 Wireless Access Points support high-speed IEEE 802.11ac data rates, making them Belden’s fastest wireless device. Its compact size and robust design ensure the highest efficiency and application performance when space and budget are limited. Users choose from two variants – BAT867-R for use on DIN rails or BAT867-F for use outdoors. Both hardware options provide extensive management, redundancy and security functions via the Hirschmann HiLCOS operating system.

Features & Benefits

  • Rugged, Compact Design: Meets approvals for a variety of indoor and outdoor industrial settings with protection from water, vibration and EMC
  • Fast Data Speeds: Enables reliable, high-speed data transmission up to 867Mbps and rapid multichannel roaming
  • Easy, Affordable Install: Reduces costs and simplifies installation with multiple power input options (PoE or 24VDC)

Technical Details
variants
FeatureBAT867-RBAT867-F
EnvironmentIndoor, DIN railOutdoor, wall mount, IP65/67

WLAN

802.11ac, 2 antennas, full 2x2x2 MIMO

Specialty

Rapid roaming for AGVs, point-to-point as wireless cable replacement, EN50121-4 train trackside certification

Power Supply

18-32 V DC18-32 V DC and PoE