...
  • Hirschmann-Modular-Industrial-Switches

Hirschmann Managed Modular Industrial Switches

Designed for versatility, MICE Modular Industrial Switches can be used in many different automation applications. These switches are especially useful in harsh industrial environments or highly complex networks that require high port density and the highest levels of availability and reliability.

Features & Benefits

  • Limitless Copper/Fiber Combinations: A modular and flexible design supports hot-swappable ports/modules
  • Reliability in Harsh Conditions: Built to withstand high vibration and dusty conditions
Technical Details

Type Product Detail
24 port FE/Gigabit Layer 2 switchesConfigure MS20/30 - Modular OpenRail Switch
MM - MICE Media Module - Configurable Media Modules for MS20/30 SwitchesConfigure MM - MICE Media Modules
28 Port 2.5 Gigabit/10 Gigabit (optional) Layer 3 SwitchConfigure MSP - MICE Switch Power
MSM - Media Module for MSP SwitchesConfigure MSM - Media Module for MSP Switches