Product Number: 1410R

Audio Snake Cable, #24-8pr, TC, Indiv. Shielded, CMR

Audio Snake Cable, 8-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Size Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 8

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.04 in (1.0 mm) Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, Black

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.113 in (2.87 mm)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.446 in Yes

Electricals

Nom. Characteristic Impedance
50 Ohm

Delay

Nom. Velocity of Prop.
66%

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating
-30°C To +75°C

Max. Pull Tension

154 lbs (69.9 kg)

Bulk Cable Weight

114 lbs/1000ft (170 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination.

Update and Revision

Revision Number: 0.430 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.430 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1410R 010500 Black Reel 500 ft 612825114840 C
1410R 0101000 Black Reel 1,000 ft 612825114833 C