Product Number: 1411R

Audio Snake Cable, #24-12pr, TC, Indiv. Shielded, CMR

Audio Snake Cable, 12-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 12

Conductor Count

24

Total Number of Pairs

12

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.04 in 0.008 in

Color Chart

Number Color
1 Brown
2 Red
3 Orange
4 Yellow
5 Green
6 Blue
7 Purple
8 Gray
9 White
10 Black
11 Tan
12 Pink
1 Red
2 Black

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.024 in 24 7x32

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.113 in 0.015 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.046 in 18 7x26

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.555 in 0.045 in Yes

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR
15.9 Ohm/1000ft 23.3 Ohm/1000ft 23.3 Ohm/1000ft 6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 58 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Max. Recommended Current [A]
1.05 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

165 lbs/1000ft

Max. Pull Tension

220 lbs

Min. Bend Radius/Minor Axis

5.5 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Riser

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1411R 010500 Black Reel 500 ft 612825114864
1411R 0101000 Black Reel 1,000 ft 612825114857