Product Number: 1508E

AUDIO ANALOG 1 PAIR, 24AWG, ISTP, PVC

ANALOG AUDIO 1 PAIR, 24AWG/0.22mm², ISTP, PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 pair 24AWG cable for analogue audio

Conductor

AWG Stranding Material
24 7x32 TC - Tinned Copper

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.02 mm 0.05 mm

Color Chart

Color
Red
Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 AWG 7x0.20 mm Under shielding foil

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 3.3 mm

Conductor DCR

Max. Conductor DCR Nominal Outer Shield DCR
78 Ohm/km 52 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
100 pF/m 190 pF/m

Inductance

Nominal Inductance
0.6 µH/m

Other Temp Range

-20-+70 °C

Max. Pull Tension

70 N

Min Bend Radius (W/o Pulling Strength)

33 mm

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.129 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.129 Revision Date: 02-15-2024


Part Numbers

Item # Color Put-Up Type Length
1508E.00500 Black Reel 500 m